IESNA:LM-63-2002
[TEST]P946230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7513
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
881.5 1103.7 1304.6 1460.1 1586.9 1658.7 1692.4 1704.5 1765.3 1895.7
2110.9 2382.7 2650.3 2864 3051 3221.6 3329.4 3356.9 3290.6 3122.7
2783.8 2197.8 1814.2 1519.5 1203.4 846.6 556.5 390.1 304.4 262.9
238.5 200.5 169.9 58.9 28.7 4.7 0
881.5 1111.5 1314.3 1472.5 1588.9 1667.6 1707.9 1719.2 1769.6 1887.1
2086.1 2352.5 2615.1 2836.1 3025 3195.6 3323.6 3369.7 3327.5 3185.1
2902 2360.6 1887.5 1585 1272.8 923 606.9 409.5 314.1 272.2
240.8 203.6 171.4 72.9 30.6 5.8 0
881.5 1101.8 1300.7 1460.5 1585 1675.4 1725.4 1746.7 1786.3 1891.8
2061.2 2297.8 2549.9 2772.1 2951.7 3095.2 3229.7 3295.3 3278.6 3165
2937.3 2565.4 2045 1682 1372.1 1033.1 689.9 458.4 339 281.6
248.6 216.4 185.4 141.6 72.1 8.5 0
881.5 1101.8 1294.9 1454.3 1587.3 1689.3 1757.6 1793.3 1830.5 1911.9
2038 2221.4 2439.4 2648.4 2816.7 2954.8 3070.7 3164.6 3189.8 3152.6
3015.7 2761.6 2404.9 1982.5 1585 1231.7 861.3 551.5 376.2 286.2
247 214.5 183 145.8 102.4 39.9 0
881.5 1069.2 1256.5 1420.2 1560.6 1684.7 1783.6 1849.1 1891 1955.4
2060.1 2194.7 2368.8 2546 2705.4 2842.7 2954.4 3053.7 3124.3 3143.3
3105.6 2990.1 2765.9 2427 2031 1626.5 1211.9 798.9 501.8 336.6
256.7 228 198.2 151.2 102 31.8 0
881.5 1052.1 1221.2 1380.6 1528 1664.5 1788.6 1886.7 1953.4 2015.9
2094.2 2206.7 2337 2491.7 2647.6 2802.8 2934.6 3037.8 3115.7 3180.1
3230.1 3213.5 3143.3 2983.9 2708.5 2351.7 1892.9 1451.6 976.1 602.7
390.9 267.2 193.5 117.1 58.9 15.5 0
881.5 1019.6 1166.6 1316.6 1462.5 1605.6 1743.6 1866.6 1968.6 2050.4
2133.4 2224.1 2323.8 2447.9 2590.2 2751.6 2917.5 3077.7 3219.7 3344.5
3458.2 3583 3639.3 3674.2 3666.4 3508.2 3206.1 2724.8 2088 1414.4
816.4 423.9 216.4 124.9 60.9 20.9 0
881.5 994.8 1112.6 1241.4 1374.8 1500.9 1636.2 1767.7 1894.1 2005.8
2117.5 2221 2314.9 2416.1 2522.4 2636.4 2768.6 2918.3 3082 3255.7
3445.4 3717.6 3937.5 4071.7 4224.5 4335 4349.4 4200.8 3814.6 3189.4
2323.8 1499.7 764.4 311.8 111.3 21.7 0
881.5 950.2 1033.1 1129.3 1234.8 1346.5 1460.1 1572.6 1683.9 1798.3
1918.1 2029.1 2149.7 2275.7 2406.8 2538.3 2684.1 2847.7 3028.9 3234
3473.7 3837.1 4197.7 4444.8 4760.1 5131.2 5528.3 5793.2 5736.6 5203.3
4105.4 2661.6 1128.9 344.8 108.6 22.5 0
881.5 942.4 1025 1113.4 1213.1 1318.6 1426.4 1533.8 1640.1 1747.9
1854.2 1964.3 2080.6 2206.7 2337 2472.3 2622.8 2789.2 2975.3 3187.5
3426.8 3811.5 4174.9 4442.4 4779.5 5184 5617.5 5893.7 5841.3 5274.3
4081 2495.6 956.4 264.1 85.3 19.4 0
881.5 912.9 955.6 1013 1082.4 1158 1234.4 1314.7 1397.7 1481.5
1566 1653.3 1741.3 1834.4 1934.4 2040.3 2156.7 2288.5 2447.5 2629
2850.1 3201.4 3467.9 3730.8 4051.5 4437.4 4799.6 4956.7 4792.6 4167.1
3076.2 1712.2 493.7 103.5 34.5 7.8 0
881.5 891.2 915.2 949.8 997.5 1049 1105.3 1163.1 1221.6 1284.1
1344.9 1403.5 1464 1524.1 1587.7 1654.8 1725.4 1811.1 1910.4 2039.1
2225.3 2456.4 2613.9 2790 3000.5 3230.1 3386.8 3332.1 3058.3 2544.9
1837.9 940.5 306.8 91.5 31.4 7.4 0
881.5 871.8 875.3 891.2 917.2 943.9 979.2 1014.1 1048.7 1084.7
1116.1 1144.4 1168.1 1189.8 1204.9 1214.6 1224.3 1230.9 1241.8 1267
1327.5 1363.2 1369.8 1383 1403.5 1422.1 1371.3 1210.4 980.8 726.8
494.1 280 140.4 59.3 28.7 10.1 0
881.5 831.1 801.2 785.7 784.2 790.4 800.8 812.5 820.6 825.7
825.3 815.6 800.5 779.1 750.8 716.3 674.8 631.8 592.2 555.4
517.3 483.6 455.3 432 411.9 391.3 365.7 331.2 283.5 219.5
159.8 117.5 81.4 52.4 29.9 8.5 0
881.5 793.5 738.8 714.7 708.9 714 724.8 736.5 742.3 740.7
732.6 718.2 697.3 671.3 641.1 610 577.8 545.7 513.9 479
443.7 411.9 388.6 374.6 369.2 370 369.2 358.3 331.6 287
218.3 150.5 105.5 69.4 34.5 7.8 0
881.5 764 698.1 672.1 673.3 688 704.3 714.7 715.5 708.5
695 675.6 652.7 626.3 598.4 570.9 541.8 511.1 479.7 450.6
428.5 409.5 396.7 388.6 381.6 373.5 360.7 347.5 331.2 305.2
265.7 208.6 136.9 75.6 36.1 7.8 0
881.5 735.7 667.8 650.4 661.2 681.4 697.3 705.1 701.9 689.9
671.3 649.2 623.6 598.4 571.6 545.7 527.8 506.5 479.7 458.4
444.1 425 395.2 371.5 356 340.9 325.4 309.9 295.9 283.1
268 243.5 199.3 152.8 89.6 21.7 0
881.5 719.8 651.9 642.2 660.8 680.2 696.1 700.8 693.4 674.4
651.5 625.5 597.6 572.8 551.5 539.5 525.1 510.4 496 464.2
435.9 413.4 390.9 370 348.3 329.3 310.6 293.6 275.7 255.2
235 216.8 190 164 114.8 44.6 0
881.5 706.2 641.8 640.7 661.2 679.8 693.8 695.4 684.1 663.6
637.6 608.9 583.3 559.6 543.7 530.1 512.7 489 468.1 442.9
423.5 401.8 380.4 361.1 344.8 328.1 310.3 292 270.7 247
221.1 198.2 168.7 127.6 84.5 35.3 0
881.5 698.5 636.8 640.3 662.8 681 693.4 691.1 676.7 652.3
622.1 593.7 569.7 551.5 542.9 522.4 490.6 453.7 439 426.6
404.5 387.4 372.7 351 334.7 321.9 305.2 285.4 261.8 235.8
207.5 195.1 167.9 109.8 79.9 48.9 0
881.5 696.9 633.7 640.7 663.2 681.8 693 689.9 672.5 644.9
614.3 586.4 562.7 551.5 538.3 512.3 465.8 435.1 427.4 412.2
392.9 371.9 352.1 337 327.7 319.6 304.4 285.8 263.3 237.3
209.8 216.8 173 115.6 88 32.6 0
881.5 696.9 633.3 641.8 663.6 682.2 692.6 691.1 674 645.3
614.3 586 562.3 551.9 537.1 510.8 462.3 435.5 429.3 411.9
391.7 368.8 352.5 332.4 329.6 319.6 304 285.8 264.9 237
210.6 213.7 148.5 119.4 86.9 31.4 0
